IESNA:LM-63-2002
[TEST]P956407
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35314
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7088.9 7092.7 7077.7 7046 6861.1 6668.7 6636.9 6790.1 7145 7617.6
8189.2 8846.7 9539.7 10045.9 10434.5 10819.3 11170.5 11381.5 11454.4 11375.9
10979.9 10268.2 9358.5 7916.5 5813.1 3384.8 2628.2 2404.1 2137 1740.9
1337.5 1038.6 778.9 487.5 278.3 112.1 0
7088.9 7059.1 7044.1 7023.6 6844.2 6648.1 6620.1 6758.3 7100.2 7587.7
8144.4 8779.5 9472.5 9995.5 10369.1 10761.4 11108.8 11333 11437.6 11344.2
10918.3 10221.5 9296.9 7793.2 5630.1 3278.3 2598.3 2381.7 2110.8 1711.1
1320.7 1025.5 741.6 468.9 270.9 108.3 0
7088.9 7079.6 7072.1 7051.6 6909.6 6721 6661.2 6775.1 7074 7531.7
8073.4 8682.3 9369.7 9975 10393.4 10781.9 11191 11469.3 11643.1 11628.1
11340.5 10701.6 9825.5 8461.9 6450.1 3814.4 2645 2402.2 2178.1 1868
1507.5 1120.8 829.4 541.7 295.1 134.5 0
7088.9 7072.1 7062.8 7079.6 6982.5 6820 6747.1 6805 7014.2 7380.4
7867.9 8411.5 9041 9720.9 10264.5 10696 11110.7 11471.2 11686 11786.9
11674.8 11282.5 10583.9 9358.5 7513 4806.3 2721.6 2258.4 2054.8 1811.9
1554.2 1290.8 999.4 666.9 381.1 170 0
7088.9 7081.5 7087.1 7124.4 7105.8 7019.8 6913.4 6902.2 6997.4 7216
7552.2 7985.6 8504.9 9102.6 9754.5 10357.9 10826.8 11234 11594.5 11859.7
11934.5 11770.1 11361 10694.1 9390.3 7077.7 3939.6 1998.7 1572.8 1324.4
1079.7 870.5 678.1 478.2 259.6 95.3 0
7088.9 7092.7 7113.2 7163.7 7212.2 7212.2 7161.8 7115.1 7122.6 7214.1
7395.3 7679.2 8062.2 8514.2 9020.4 9663 10346.7 10923.9 11258.3 11415.2
11517.9 11568.3 11551.5 11531 11331.1 10154.3 7602.6 4234.7 1925.9 1236.6
973.2 754.7 551.1 379.2 218.6 80.3 0
7088.9 7096.4 7135.6 7195.4 7281.4 7357.9 7410.2 7451.3 7447.6 7518.6
7638.1 7821.2 8075.2 8366.6 8723.4 9158.7 9653.7 10197.3 10686.7 11092
11501.1 11960.6 12420.1 12898.3 13490.5 13823 12797.5 10124.4 6541.6 3285.8
1576.6 969.5 657.5 427.8 244.7 85.9 0
7088.9 7102 7156.2 7242.1 7335.5 7428.9 7541 7668 7821.2 8017.3
8267.6 8555.3 8865.4 9209.1 9618.2 10118.8 10684.8 11308.7 11988.6 12724.6
13574.5 14502.9 15541.5 16574.5 17732.6 19079.5 20392.6 20725.1 19518.4 16651.1
12377.2 7851.1 4578.4 2529.2 1117 269 0
7088.9 7120.7 7186.1 7285.1 7382.2 7470 7576.5 7722.2 7892.2 8150
8489.9 8880.3 9343.6 9915.2 10610.1 11471.2 12468.7 13623.1 14867.2 16137.4
17581.3 18952.4 20570.1 22213.9 24186.5 26125.4 28591.2 31232.5 33333.9 33113.5
29140.3 21959.9 13880.9 5562.8 1016.2 224.2 0
7088.9 7118.8 7199.2 7292.6 7389.7 7494.3 7604.5 7752.1 7929.5 8185.4
8499.3 8876.6 9323 9896.5 10608.2 11512.3 12547.2 13798.7 15181 16596.9
18083.8 19602.5 21229.5 23004.1 24898.2 26872.6 29114.2 31550 33929.8 34350.1
30386.3 22178.4 12582.7 3276.4 698.6 207.3 0
7088.9 7117 7180.5 7305.6 7408.4 7522.3 7615.7 7752.1 7938.9 8163
8433.9 8742.1 9093.3 9575.2 10208.5 10974.3 11900.8 13040.3 14338.5 15754.5
17177.9 18636.7 20144.2 21752.5 23508.4 25234.4 27033.3 28608 29805.3 28947.9
24948.6 17192.8 7483.1 1443.9 435.2 143.8 0
7088.9 7109.5 7195.4 7303.8 7402.8 7501.8 7595.2 7703.5 7854.8 8017.3
8209.7 8396.5 8583.3 8835.5 9205.4 9694.8 10283.2 11073.3 12003.6 13057.1
14204.1 15390.2 16555.8 17740.1 18971.1 20123.7 21279.9 22327.9 22550.1 20596.2
16608.1 11411.4 4869.8 969.5 291.4 80.3 0
7088.9 7109.5 7180.5 7262.7 7344.9 7395.3 7445.7 7488.7 7527.9 7574.6
7589.6 7539.1 7443.9 7343 7272 7268.3 7369.1 7656.8 8123.8 8712.2
9409 10176.7 10950 11719.6 12466.8 13088.9 13458.7 13666.1 13139.3 11052.8
8105.1 5011.8 1998.7 567.9 209.2 52.3 0
7088.9 7083.3 7100.2 7124.4 7109.5 7010.5 6857.3 6627.6 6324.9 5925.2
5424.6 4841.8 4262.7 3778.9 3394.1 3076.5 2831.8 2674.9 2594.6 2575.9
2626.4 2727.2 2824.4 2919.6 2964.5 2891.6 2667.5 2310.7 1765.2 1253.4
911.6 661.3 481.9 338.1 203.6 54.2 0
7088.9 7042.3 6984.3 6870.4 6664.9 6323.1 5865.4 5284.5 4634.4 4044.2
3560.4 3140.1 2751.5 2463.9 2306.9 2234.1 2183.7 2122 2056.6 1995
1922.1 1823.1 1707.3 1604.6 1505.6 1406.6 1309.4 1204.8 1081.6 941.5
797.6 657.5 508.1 349.3 190.5 43 0
7088.9 6995.6 6825.6 6537.9 6089.6 5452.6 4754 4089 3599.6 3183
2828.1 2628.2 2512.4 2411.6 2306.9 2219.1 2172.5 2155.6 2123.9 2052.9
1950.2 1847.4 1742.8 1641.9 1531.7 1423.4 1313.2 1195.5 1081.6 956.4
823.8 676.2 508.1 328.8 168.1 35.5 0
7088.9 6965.7 6679.9 6211 5523.6 4684.9 3975 3483.8 3091.5 2846.8
2731 2624.5 2512.4 2392.9 2282.7 2215.4 2194.9 2183.7 2157.5 2073.4
1879.2 1769 1670 1574.7 1486.9 1404.7 1303.8 1191.8 1072.2 937.7
792 635.1 470.7 317.6 170 46.7 0
7088.9 6917.1 6519.2 5871 4981.9 4107.7 3549.1 3136.3 2912.2 2815
2693.6 2575.9 2495.6 2409.7 2292 2217.3 2183.7 2138.8 1940.8 1856.8
1828.7 1817.5 1785.8 1735.3 1658.8 1557.9 1415.9 1283.3 1137.6 991.9
842.5 693 538 381.1 224.2 76.6 0
7088.9 6904 6418.3 5613.3 4602.7 3812.5 3313.8 2994.4 2899.1 2788.9
2654.4 2562.9 2504.9 2428.4 2288.3 2193 2118.3 1912.8 1841.8 1811.9
1787.6 1782 1759.6 1699.9 1597.1 1475.7 1344.9 1203 1055.4 922.8
793.9 666.9 545.4 422.2 424 321.3 0
7088.9 6853.6 6276.4 5366.7 4315 3635.1 3171.8 2966.3 2897.2 2772.1
2643.2 2561 2512.4 2435.8 2271.5 2127.6 1939 1791.4 1744.7 1701.7
1673.7 1656.9 1580.3 1494.4 1397.2 1300.1 1186.2 1076 954.5 831.2
715.4 595.9 483.8 582.8 523 175.6 0
7088.9 6838.6 6225.9 5278.9 4197.3 3493.1 3078.4 2955.1 2891.6 2770.2
2643.2 2566.6 2531.1 2460.1 2260.2 2049.2 1802.6 1699.9 1634.5 1582.2
1556 1498.1 1401 1311.3 1219.8 1117 1027.4 937.7 842.5 756.5
713.6 564.1 468.9 648.2 298.9 74.7 0
7088.9 6862.9 6263.3 5290.1 4223.5 3539.8 3095.2 2962.6 2910.3 2790.7
2654.4 2581.5 2544.2 2480.7 2286.4 2051 1798.9 1696.1 1627 1572.8
1542.9 1486.9 1391.6 1307.6 1214.2 1115.2 1016.2 926.5 838.7 734.1
642.6 528.6 468.9 650.1 257.8 63.5 0
